IESNA:LM-63-2002
[TEST]P1382968
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2506-460-5)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SB3B-722-U-RW
[LUMINAIRE] VALET TUNNEL HIGH DENSITY LED ARRAYS 3SQUARE 109W 70CRI 2200K FIXTURE w/ RECTANGULAR WIDE DISTRIBUTION OPTIC
[LAMP] (78) 2200K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.91A 109.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]2200K
[_THDi]8.7%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Recessed, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]13219.4
TILT=NONE
78 -1 1 38 11 1 1 1.5000 0.5000 0.0000
1.000 1 109.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 63 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 85 90 
1498.1 1498.1 1482.9 1473.9 1489.0 1516.2 1531.4 1564.7 1622.2 1703.9 1809.8 1921.8 2054.9 2212.3 2387.8 2587.6 2796.4 2996.2 3162.6 
3277.6 3350.2 3374.5 3277.6 3026.4 2457.4 1758.3 1664.5 1201.5 699.1 450.9 311.7 202.8 142.2 112.0 72.6 21.2 6.1 0.0 
1498.1 1489.0 1476.9 1470.8 1479.9 1510.2 1528.3 1564.7 1625.2 1703.9 1806.8 1927.8 2058.0 2212.3 2396.9 2596.7 2805.5 3005.2 3162.6 
3283.7 3359.3 3374.5 3292.7 3056.7 2469.6 1782.6 1664.5 1210.6 705.2 457.0 311.7 224.0 142.2 105.9 69.6 24.2 9.1 0.0 
1498.1 1486.0 1476.9 1473.9 1492.0 1525.3 1561.6 1610.1 1673.6 1767.4 1873.4 1997.4 2127.6 2281.9 2463.5 2660.2 2878.1 3074.8 3256.4 
3392.6 3477.4 3507.6 3447.1 3241.3 2732.9 1970.2 1855.2 1389.1 811.1 508.4 335.9 242.1 184.6 112.0 72.6 30.3 9.1 0.0 
1498.1 1492.0 1486.0 1486.0 1510.2 1555.6 1607.0 1670.6 1749.3 1843.1 1955.1 2076.1 2215.3 2360.6 2533.1 2726.8 2935.6 3156.6 3353.3 
3519.7 3634.7 3692.2 3680.1 3553.0 3241.3 2511.9 2339.4 1776.5 1141.0 641.6 408.6 275.4 193.7 136.2 87.8 33.3 9.1 0.0 
1498.1 1492.0 1495.0 1507.2 1537.4 1591.9 1661.5 1740.2 1828.0 1924.8 2036.8 2160.9 2291.0 2436.3 2599.7 2781.3 2987.1 3201.9 3425.9 
3616.6 3780.0 3885.9 3928.3 3907.1 3746.7 3401.7 3256.4 2563.4 1731.1 1032.0 532.6 305.7 193.7 139.2 81.7 33.3 12.1 0.0 
1498.1 1498.1 1510.2 1531.4 1570.7 1631.2 1703.9 1788.6 1885.5 1991.4 2103.4 2221.4 2342.4 2484.7 2639.0 2811.5 3005.2 3208.0 3428.9 
3643.8 3843.5 4007.0 4119.0 4191.6 4191.6 4073.6 4019.1 3737.6 2971.9 1691.8 923.1 441.9 263.3 148.3 75.7 33.3 12.1 0.0 
1498.1 1504.1 1522.3 1555.6 1607.0 1664.5 1737.2 1821.9 1906.6 2006.5 2103.4 2209.3 2330.3 2451.4 2599.7 2757.1 2932.6 3120.2 3307.9 
3513.7 3716.4 3913.2 4091.7 4224.9 4324.7 4376.2 4388.3 4336.9 3780.0 3174.7 2015.6 1062.3 472.1 193.7 81.7 39.3 18.2 
0.0 
1498.1 1501.1 1525.3 1570.7 1631.2 1694.8 1761.4 1834.0 1906.6 1979.3 2061.0 2151.8 2251.7 2363.6 2490.7 2633.0 2796.4 2965.9 3141.4 
3341.2 3525.8 3710.4 3882.9 4046.3 4203.7 4333.8 4345.9 4194.6 3979.7 3858.7 3407.7 2590.6 1210.6 317.8 139.2 54.5 
21.2 0.0 
1498.1 1510.2 1540.4 1594.9 1658.5 1725.1 1791.6 1849.1 1903.6 1961.1 2021.6 2091.3 2169.9 2257.7 2366.7 2490.7 2639.0 2802.5 2965.9 
3144.4 3332.1 3513.7 3683.1 3843.5 4000.9 4076.6 4052.4 3834.5 3816.3 3770.9 3807.2 3465.2 1855.2 632.5 175.5 
60.5 24.2 0.0 
1498.1 1510.2 1540.4 1601.0 1673.6 1746.2 1815.8 1870.3 1921.8 1973.2 2027.7 2082.2 2145.7 2233.5 2339.4 2457.4 2608.8 2766.1 2929.6 
3099.0 3283.7 3456.2 3622.6 3789.1 3946.4 3949.5 3895.0 3674.1 3686.2 3583.3 3701.3 3501.6 1734.1 308.7 99.9 
45.4 24.2 0.0 
1498.1 1504.1 1543.5 1607.0 1676.6 1749.3 1824.9 1888.5 1930.9 1979.3 2036.8 2091.3 2154.8 2239.5 2342.4 2463.5 2608.8 2778.2 2941.7 
3117.2 3298.8 3474.3 3658.9 3810.3 3964.6 3949.5 3888.9 3674.1 3692.2 3577.2 3692.2 3365.4 1540.4 227.0 90.8 42.4 
24.2 0.0 
